IESNA:LM-63-2002
[TEST]P1504231
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (4000K_L12_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11149
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 80.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7496.2 7474.2 7471.7 7432 7349.2 7258 7130.4 6937.8 6697 6442.7
6173.2 5860.6 5488 5050.4 4564.6 4010.4 3438.5 2911.3 2451.7 2092.7
1762.3 1287.5 767.1 365 244.2 153.8 87 42.2 20.3 9.3
7.6 6.8 5.9 5.1 3.4 1.7 0
